2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Hinge GN 237.1-40-40-E

Expand Table
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
L1 [mm]
L2 [mm]
Rotation
ROT [°]
Thread
D1
D2 [mm]
D3 [mm]
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
L3 [mm]
L4 [mm]
±0.25
M1 [mm]
±0.25
M2 [mm]
T [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
GN 237.1-40-40-E
40
40
0
M5
5.5
4
9.0
5
5.5
11
14
12.0
25
25
1.7
0.0200
39263000
YES
Product details
GN 237.1-50-50-E
50
50
0
M6
6.5
6
11.5
6
6.5
13
18
12.0
30
30
3.0
0.0400
39263000
YES
Product details
GN 237.1-60-60-E
60
60
0
M8
8.5
8
15.0
8
8.5
17
21
14.5
36
36
4.0
0.0790
39263000
YES
Product details
Show compressed display (3 configurable products)
Order numberGN 237.1-40-40-E
ShorttextHinges Plastic, Type E, 2x bores for socket head cap screws / 2x threaded studs
Latest change02.12.2025 12:24:52
Unit

Classifications

By Functionality

BYFUNC_CONNECTING Connecting
BYFUNC_SWINGING Swinging

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-25-03-04 Hinge

ECLASS 10.1

23-25-03-04 Hinge

ECLASS 10.0.1

23-25-03-04 Hinge

ECLASS 9.1

23-25-03-04 Hinge

ECLASS 9.0

23-25-03-04 Hinge

ECLASS 8.1

23-25-03-04 Hinge

ECLASS 8.0

23-25-03-04 Hinge

ECLASS 7.1

23-25-03-04 Hinge

ECLASS 7.0

23-25-03-04 Hinge

ECLASS 6.2

23-25-03-04 Hinge

ECLASS 6.1

23-25-03-04 Hinge

ECLASS 6.0

23-25-03-04 Hinge